JAJSUK8S January 1993 – December 2024 SN54LVC157A , SN74LVC157A
PRODUCTION DATA
| SN54LVC157A | UNIT | ||||
|---|---|---|---|---|---|
| –55 TO 125°C | |||||
| MIN | MAX | ||||
| VCC | Supply voltage | Operating | 2 | 3.6 | V |
| Data retention only | 1.5 | ||||
| VIH | High-level input voltage | VCC = 2.7V to 3.6V | 2 | V | |
| VIL | Low-level input voltage | VCC = 2.7V to 3.6V | 0.8 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 2.7V | –12 | mA | |
| VCC = 3V | –24 | ||||
| IOL | Low-level output current | VCC = 2.7V | 12 | mA | |
| VCC = 3V | 24 | ||||