JAJSUK8R January 1993 – May 2024 SN54LVC157A , SN74LVC157A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN74LVC157A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | –40 TO 85°C | –40 TO 125°C | |||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | 1.8V ± 0.15V | 1 | 5.5 | 13.5 | 1 | 14 | 1 | 15.5 | ns |
2.5V ± 0.2V | 1 | 3.2 | 7.4 | 1 | 7.9 | 1 | 10 | ||||
2.7V | 1 | 3.6 | 5.7 | 1 | 5.9 | 1 | 7.4 | ||||
3.3V ± 0.3V | 1 | 3 | 5 | 1 | 5.2 | 1 | 6.4 | ||||
A/B | 1.8V ± 0.15V | 1 | 6 | 15.5 | 1 | 16 | 1 | 17.5 | |||
2.5V ± 0.2V | 1 | 3.7 | 9.6 | 1 | 10.1 | 1 | 12.2 | ||||
2.7V | 1 | 4.1 | 7.9 | 1 | 8.1 | 1 | 10 | ||||
3.3V ± 0.3V | 1 | 3.4 | 6.6 | 1 | 6.8 | 1 | 8.4 | ||||
G | 1.8V ± 0.15V | 1 | 5.9 | 13.5 | 1 | 14 | 1 | 15.5 | |||
2.5V ± 0.2V | 1 | 3.5 | 9.3 | 1 | 9.8 | 1 | 11.9 | ||||
2.7V | 1 | 3.9 | 7.6 | 1 | 7.8 | 1 | 9.3 | ||||
3.3V ± 0.3V | 1 | 3.3 | 6.3 | 1 | 6.5 | 1 | 7.9 | ||||
tsk(o) | 1.8V ± 0.15V | 2 | 2.5 | ns | |||||||
3.3V ± 0.3V | 1 | 1.5 |