JAJSUK8S January 1993 – December 2024 SN54LVC157A , SN74LVC157A
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN54LVC157A | UNIT | |
|---|---|---|---|---|---|---|
| –55 TO 125°C | ||||||
| MIN | MAX | |||||
| tpd | A or B | Y | 2.7V | 6.2 | ns | |
| 3.3V ± 0.3V | 0.8 | 5.4 | ||||
| A/B | 2.7V | 8.2 | ||||
| 3.3V ± 0.3V | 0.8 | 7 | ||||
| G | 2.7V | 7.8 | ||||
| 3.3V ± 0.3V | 0.8 | 6.5 | ||||