デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 16-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.
The SN74LVC16T245 device is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC16T245 | TSSOP (48) | 12.50 mm × 6.10 mm |
TVSOP (48) | 9.70 mm × 4.40 mm | |
SSOP (48) | 15.88 mm × 7.49 mm | |
BGA MICROSTAR JUNIOR (56) | 7.00 mm × 4.50 mm |
Changes from A Revision (October 2005) to B Revision
The SN74LVC16T245 control pins (1DIR, 2DIR, 1OE, and 2OE) are supplied by VCCA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The VCC isolation feature ensures that if either VCC input is at GND, then both ports are in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DGG / DGV | GQL / ZQL | ||
1A1 | 47 | B5 | I/O | Input/Output. Referenced to VCCA |
1A2 | 46 | B6 | I/O | Input/Output. Referenced to VCCA |
1A3 | 44 | C5 | I/O | Input/Output. Referenced to VCCA |
1A4 | 43 | C6 | I/O | Input/Output. Referenced to VCCA |
1A5 | 41 | D5 | I/O | Input/Output. Referenced to VCCA |
1A6 | 40 | D6 | I/O | Input/Output. Referenced to VCCA |
1A7 | 38 | E5 | I/O | Input/Output. Referenced to VCCA |
1A8 | 37 | E6 | I/O | Input/Output. Referenced to VCCA |
1B1 | 2 | B2 | I/O | Input/Output. Referenced to VCCB |
1B2 | 3 | B1 | I/O | Input/Output. Referenced to VCCB |
1B3 | 5 | C2 | I/O | Input/Output. Referenced to VCCB |
1B4 | 6 | C1 | I/O | Input/Output. Referenced to VCCB |
1B5 | 8 | D2 | I/O | Input/Output. Referenced to VCCB |
1B6 | 9 | D1 | I/O | Input/Output. Referenced to VCCB |
1B7 | 11 | E2 | I/O | Input/Output. Referenced to VCCB |
1B8 | 12 | E1 | I/O | Input/Output. Referenced to VCCB |
1DIR | 1 | A1 | I | Direction-control signal |
1OE | 48 | A6 | I | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
2A1 | 36 | F6 | I/O | Input/Output. Referenced to VCCA |
2A2 | 35 | F5 | I/O | Input/Output. Referenced to VCCA |
2A3 | 33 | G6 | I/O | Input/Output. Referenced to VCCA |
2A4 | 32 | G5 | I/O | Input/Output. Referenced to VCCA |
2A5 | 30 | H6 | I/O | Input/Output. Referenced to VCCA |
2A6 | 29 | H5 | I/O | Input/Output. Referenced to VCCA |
2A7 | 27 | J6 | I/O | Input/Output. Referenced to VCCA |
2A8 | 26 | J5 | I/O | Input/Output. Referenced to VCCA |
2B1 | 13 | F1 | I/O | Input/Output. Referenced to VCCB |
2B2 | 14 | F2 | I/O | Input/Output. Referenced to VCCB |
2B3 | 16 | G1 | I/O | Input/Output. Referenced to VCCB |
2B4 | 17 | G2 | I/O | Input/Output. Referenced to VCCB |
2B5 | 19 | H1 | I/O | Input/Output. Referenced to VCCB |
2B6 | 20 | H2 | I/O | Input/Output. Referenced to VCCB |
2B7 | 22 | J1 | I/O | Input/Output. Referenced to VCCB |
2B8 | 23 | J2 | I/O | Input/Output. Referenced to VCCB |
2DIR | 24 | K1 | I | Direction-control signal |
2OE | 25 | K6 | I | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
GND | 4 | B3 | — | Ground |
B4 | ||||
10 | D3 | |||
15 | D4 | |||
21 | G3 | |||
28 | G4 | |||
34 | J3 | |||
45 | J4 | |||
NC(1) | — | A2 | — | |
A3 | ||||
A4 | ||||
A5 | ||||
K2 | ||||
K3 | ||||
K4 | ||||
K5 | ||||
VCCA | 31 | C4 | — | A-port supply. 1.65 V ≤ VCCA≤ 5.5 V |
42 | H4 | |||
VCCB | 7 | C3 | — | B-port supply. 1.65 V ≤ VCCB≤ 5.5 V |
18 | H3 |