SCES636B AUGUST 2005 – April 2015 SN74LVC16T245
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA
VCCB |
Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | I/O ports (A port) | –0.5 | 6.5 | V |
I/O ports (B port) | –0.5 | 6.5 | |||
Control inputs | –0.5 | 6.5 | |||
VO | Voltage applied to any output in the high-impedance or power-off state(2) |
A port | –0.5 | 6.5 | V |
B port | –0.5 | 6.5 | |||
VO | Voltage applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through each VCCA, VCCB, and GND | ±100 | mA | |||
TJ | Junction temperature | -40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (A115-A) | ±200 |
VCCI | VCCO | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.65 | 5.5 | V | |||
VCCB | 1.65 | 5.5 | |||||
VIH | High-level input voltage |
Data inputs(5) | 1.65 V to 1.95 V | VCCI × 0.65 | V | ||
2.3 V to 2.7 V | 1.7 | ||||||
3 V to 3.6 V | 2 | ||||||
4.5 V to 5.5 V | VCCI × 0.7 | ||||||
VIL | Low-level input voltage |
Data inputs(5) | 1.65 V to 1.95 V | VCCI × 0.35 | V | ||
2.3 V to 2.7 V | 0.7 | ||||||
3 V to 3.6 V | 0.8 | ||||||
4.5 V to 5.5 V | VCCI × 0.3 | ||||||
VIH | High-level input voltage |
Control inputs (referenced to VCCA)(6) |
1.65 V to 1.95 V | VCCA × 0.65 | V | ||
2.3 V to 2.7 V | 1.7 | ||||||
3 V to 3.6 V | 2 | ||||||
4.5 V to 5.5 V | VCCA × 0.7 | ||||||
VIL | Low-level input voltage |
Control inputs (referenced to VCCA)(6) |
1.65 V to 1.95 V | VCCA × 0.35 | V | ||
2.3 V to 2.7 V | 0.7 | ||||||
3 V to 3.6 V | 0.8 | ||||||
4.5 V to 5.5 V | VCCA × 0.3 | ||||||
VI | Input voltage | Control inputs | 0 | 5.5 | V | ||
VI/O | Input/output voltage | Active state | 0 | VCCO | V | ||
Tri-State | 0 | 5.5 | |||||
IOH | High-level output current | 1.65 V to 1.95 V | –4 | mA | |||
2.3 V to 2.7 V | –8 | ||||||
3 V to 3.6 V | –24 | ||||||
4.5 V to 5.5 V | –32 | ||||||
IOL | Low-level output current | 1.65 V to 1.95 V | 4 | mA | |||
2.3 V to 2.7 V | 8 | ||||||
3 V to 3.6 V | 24 | ||||||
4.5 V to 5.5 V | 32 | ||||||
Δt/Δv | Input transition rise or fall rate |
Data inputs | 1.65 V to 1.95 V | 20 | ns/V | ||
2.3 V to 2.7 V | 20 | ||||||
3 V to 3.6 V | 10 | ||||||
4.5 V to 5.5 V | 5 | ||||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74LVC16T245 | UNIT | ||||
---|---|---|---|---|---|---|
DL (SSOP) | DGG (TSSOP) | DGV (TVSOP) | GQL / ZQL (BGA) | |||
48 PINS | 48 PINS | 48 PINS | 56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 92.9 | 60 | 82.5 | 64.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.5 | 13.9 | 34.2 | 16.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 35.5 | 27.1 | 45.1 | 30.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 8.1 | 0.5 | 2.7 | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 34.9 | 26.8 | 44.6 | 64.6 | °C/W |
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | TA = –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH | IOH = –100 μA, | VI = VIH | 1.65 V to 4.5 V | 1.65 V to 4.5 V | VCCO – 0.1 | V | |||||
IOH = –4 mA, | VI = VIH | 1.65 V | 1.65 V | 1.2 | |||||||
IOH = –8 mA, | VI = VIH | 2.3 V | 2.3 V | 1.9 | |||||||
IOH = –24 mA, | VI = VIH | 3 V | 3 V | 2.4 | |||||||
IOH = –32 mA, | VI = VIH | 4.5 V | 4.5 V | 3.8 | |||||||
VOL | IOL = 100 μA, | VI = VIL | 1.65 V to 4.5 V | 1.65 V to 4.5 V | 0.1 | V | |||||
IOL = 4 mA, | VI = VIL | 1.65 V | 1.65 V | 0.45 | |||||||
IOL = 8 mA, | VI = VIL | 2.3 V | 2.3 V | 0.3 | |||||||
IOL = 24 mA, | VI = VIL | 3 V | 3 V | 0.55 | |||||||
IOL = 32 mA, | VI = VIL | 4.5 V | 4.5 V | 0.55 | |||||||
II | Control inputs | VI = VCCA or GND | 1.65 V to 5.5 V | 1.65 V to 5.5 V | ±1 | ±2 | μA | ||||
Ioff | A or B port |
VI or VO = 0 to 5.5 V | 0 V | 0 to 5.5 V | ±1 | ±2 | μA | ||||
0 to 5.5 V | 0 V | ±1 | ±2 | ||||||||
IOZ | A or B port |
VO = VCCO or GND, OE = VIH |
1.65 V to 5.5 V | 1.65 V to 5.5 V | ±1 | ±2 | μA | ||||
ICCA | VI = VCCI or GND, IO = 0 |
1.65 V to 5.5 V | 1.65 V to 5.5 V | 20 | μA | ||||||
5 V | 0 V | 20 | |||||||||
0 V | 5 V | –2 | |||||||||
ICCB | VI = VCCI or GND, IO = 0 |
1.65 V to 5.5 V | 1.65 V to 5.5 V | 20 | μA | ||||||
5 V | 0 V | –2 | |||||||||
0 V | 5 V | 20 | |||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 |
1.65 V to 5.5 V | 1.65 V to 5.5 V | 30 | μA | ||||||
ΔICCA | A port | One A port at VCCA – 0.6 V, DIR at VCCA, B port = open |
3 V to 5.5 V | 3 V to 5.5 V | 50 | μA | |||||
DIR | DIR at VCCA – 0.6 V, B port = open, A port at VCCA or GND |
50 | |||||||||
ΔICCB | B port | One B port at VCCB – 0.6 V, DIR at GND, A port = open |
3 V to 5.5 V | 3 V to 5.5 V | 50 | μA | |||||
Ci | Control inputs |
VI = VCCA or GND | 3.3 V | 3.3 V | 4 | 5 | pF | ||||
Cio | A or B port |
VO = VCCA/B or GND | 3.3 V | 3.3 V | 8.5 | 10 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8 V ±0.15 V |
VCCB = 2.5 V ±0.2 V |
VCCB = 3.3 V ±0.3 V |
VCCB = 5 V ±0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.7 | 21.9 | 1.3 | 9.2 | 1 | 7.4 | 0.8 | 7.1 | ns |
tPHL | |||||||||||
tPLH | B | A | 0.9 | 23.8 | 0.8 | 23.6 | 0.7 | 23.4 | 0.7 | 23.4 | ns |
tPHL | |||||||||||
tPHZ | OE | A | 1.6 | 29.6 | 1.5 | 29.4 | 1.5 | 29.3 | 1.4 | 29.2 | ns |
tPLZ | |||||||||||
tPHZ | OE | B | 2.4 | 32.2 | 1.9 | 13.1 | 1.7 | 12 | 1.3 | 10.3 | ns |
tPLZ | |||||||||||
tPZH | OE | A | 0.4 | 24 | 0.4 | 23.8 | 0.4 | 23.7 | 0.4 | 23.7 | ns |
tPZL | |||||||||||
tPZH | OE | B | 1.8 | 32 | 1.6 | 16 | 1.2 | 12.6 | 0.9 | 10.8 | ns |
tPZL |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8 V ±0.15 V |
VCCB = 2.5 V ±0.2 V |
VCCB = 3.3 V ±0.3 V |
VCCB = 5 V 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.6 | 21.4 | 1.2 | 9 | 0.8 | 6.2 | 0.6 | 4.8 | ns |
tPHL | |||||||||||
tPLH | B | A | 1.2 | 9.3 | 1 | 9.1 | 1 | 8.9 | 0.9 | 8.8 | ns |
tPHL | |||||||||||
tPHZ | OE | A | 1.4 | 9 | 1.4 | 9 | 1.4 | 9 | 1.4 | 9 | ns |
tPLZ | |||||||||||
tPHZ | OE | B | 2.3 | 29.6 | 1.8 | 11 | 1.7 | 9.3 | 0.9 | 6.9 | ns |
tPLZ | |||||||||||
tPZH | OE | A | 1 | 10.9 | 1 | 10.9 | 1 | 10.9 | 1 | 10.9 | ns |
tPZL | |||||||||||
tPZH | OE | B | 1.7 | 28.2 | 1.6 | 12.9 | 1.2 | 9.4 | 1 | 6.9 | ns |
tPZL |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8 V ±0.15 V |
VCCB = 2.5 V ±0.2 V |
VCCB = 3.3 V ±0.3 V |
VCCB = 5 V ±0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.5 | 21.2 | 1.1 | 8.8 | 0.8 | 6.1 | 0.5 | 4.4 | ns |
tPHL | |||||||||||
tPLH | B | A | 0.9 | 7.2 | 0.8 | 6.2 | 0.7 | 6.1 | 0.6 | 6 | ns |
tPHL | |||||||||||
tPHZ | OE | A | 1.6 | 8.2 | 1.6 | 8.2 | 1.6 | 6.2 | 1.6 | 8.2 | ns |
tPLZ | |||||||||||
tPHZ | OE | B | 2.1 | 29 | 1.7 | 10.3 | 1.5 | 8.6 | 0.8 | 6.3 | ns |
tPLZ | |||||||||||
tPZH | OE | A | 0.8 | 7.8 | 0.8 | 7.8 | 0.8 | 7.8 | 0.8 | 7.8 | ns |
tPZL | |||||||||||
tPZH | OE | B | 1.6 | 27.7 | 1.4 | 12.4 | 1.1 | 8.5 | 0.9 | 8.4 | ns |
tPZL |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ±0.15 V |
VCC = 2.5 V ±0.2 V |
VCC = 3.3 V ±0.3 V |
VCC = 5 V ±0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.6 | 21.4 | 1 | 8.8 | 0.7 | 6 | 0.4 | 4.2 | ns |
tPHL | |||||||||||
tPLH | B | A | 0.7 | 6.8 | 0.4 | 4.8 | 0.3 | 4.5 | 0.3 | 4.3 | ns |
tPHL | |||||||||||
tPHZ | OE | A | 0.3 | 5.4 | 0.3 | 5.4 | 0.3 | 5.4 | 0.3 | 6.4 | ns |
tPLZ | |||||||||||
tPHZ | OE | B | 2 | 28.7 | 1.6 | 9.7 | 1.4 | 8 | 0.7 | 5.7 | ns |
tPLZ | |||||||||||
tPZH | OE | A | 0.7 | 5.5 | 0.7 | 5.5 | 0.7 | 5.5 | 0.7 | 5.5 | ns |
tPZL | |||||||||||
tPZH | OE | B | 1.6 | 27.6 | 1.3 | 11.4 | 1 | 8.1 | 0.9 | 6 | ns |
tPZL |
PARAMETER | TEST CONDITIONS |
VCCA = VCCB = 1.8 V |
VCCA = VCCB = 2.5 V |
VCCA = VCCB = 3.3 V |
VCCA = VCCB = 5 V |
UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
CpdA(1) | A-port input, B-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns |
2 | 2 | 2 | 3 | pF |
B-port input, A-port output | 18 | 19 | 19 | 22 | |||
CpdB(1) | A-port input, B-port output | 18 | 19 | 20 | 22 | ||
B-port input, A-port output | 2 | 2 | 2 | 2 |