JAJSI37B March 2011 – October 2019 SN74LVC1G07-Q1
PRODUCTION DATA.
The SN74LVC1G07-Q1 device contains one open-drain buffer with a maximum sink current of 32 mA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.