JAJSJV2AE February 2000 – September 2020 SN74LVC1G07
PRODUCTION DATA
The power supply can be any voltage between the min and max supply voltage rating located in the Recommended Operating Conditions table.
Each Vcc pin should have a good bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for devices with a single supply. If there are multiple Vcc pins then a 0.01-μF or 0.022-μF capacitor is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.