JAJSJV2AE February 2000 – September 2020 SN74LVC1G07
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | –40°C TO 85°C | –40°C TO 125°C RECOMMENDED | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
TYP(1) | MAX | TYP | MAX | ||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||
II | A input | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | µA | |||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | ||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | |||
ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 3 V to 5.5 V | 500 | 500 | µA | |||
Ci | VI = VCC or GND | 3.3 V | 4 | 4 | pF | ||||
Co | VO = VCC or GND | 3.3 V | 5 | 5 | pF |