SCLSA30 October 2024 SN74LVC1G16-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.1 V | 0.5 | 0.77 | 0.9 | V |
VT+ | Positive-going input threshold voltage | 1.3 V | 0.6 | 0.89 | 1.0 | V |
VT+ | Positive-going input threshold voltage | 1.5 V | 0.7 | 1.0 | 1.11 | V |
VT+ | Positive-going input threshold voltage | 1.65 V | 0.76 | 1.08 | 1.16 | V |
VT+ | Positive-going input threshold voltage | 2.3 V | 1.08 | 1.35 | 1.56 | V |
VT+ | Positive-going input threshold voltage | 3 V | 1.3 | 1.66 | 1.92 | V |
VT+ | Positive-going input threshold voltage | 4.5 V | 2.16 | 2.37 | 2.74 | V |
VT+ | Positive-going input threshold voltage | 5.5 V | 2.61 | 2.86 | 3.33 | V |
VT- | Negative-going input threshold voltage | 1.1 V | 0.2 | 0.37 | 0.6 | V |
VT- | Negative-going input threshold voltage | 1.3 V | 0.26 | 0.45 | 0.65 | V |
VT- | Negative-going input threshold voltage | 1.5 V | 0.34 | 0.52 | 0.65 | V |
VT- | Negative-going input threshold voltage | 1.65 V | 0.35 | 0.57 | 0.7 | V |
VT- | Negative-going input threshold voltage | 2.3 V | 0.56 | 0.79 | 0.89 | V |
VT- | Negative-going input threshold voltage | 3 V | 0.84 | 1.04 | 1.2 | V |
VT- | Negative-going input threshold voltage | 4.5 V | 1.41 | 1.59 | 1.97 | V |
VT- | Negative-going input threshold voltage | 5.5 V | 1.71 | 1.94 | 2.4 | V |
ΔVT | Hysteresis (VT+ − VT−) | 1.1 V | 0.25 | 0.49 | 0.53 | V |
ΔVT | Hysteresis (VT+ − VT−) | 1.3 V | 0.25 | 0.50 | 0.54 | V |
ΔVT | Hysteresis (VT+ − VT−) | 1.5 V | 0.25 | 0.51 | 0.60 | V |
ΔVT | Hysteresis (VT+ − VT−) | 1.65 V | 0.3 | 0.52 | 0.8 | V |
ΔVT | Hysteresis (VT+ − VT−) | 2.3 V | 0.4 | 0.56 | 0.78 | V |
ΔVT | Hysteresis (VT+ − VT−) | 3 V | 0.4 | 0.62 | 0.87 | V |
ΔVT | Hysteresis (VT+ − VT−) | 4.5 V | 0.58 | 0.78 | 1.04 | V |
ΔVT | Hysteresis (VT+ − VT−) | 5.5 V | 0.69 | 0.91 | 1.14 | V |
VOL | IOL= 100 μA | Over Recommended Operating Conditions | 0.2 | V | ||
VOL | IOL= 4 mA | 1.65 V | 0.45 | V | ||
VOL | IOL= 8 mA | 2.3 V | 0.3 | V | ||
VOL | IOL= 12 mA | 2.7 V | 0.4 | V | ||
VOL | IOL= 16 mA | 3 V | 0.4 | V | ||
VOL | IOL= 24 mA | 3 V | 0.55 | V | ||
VOL | IOL= 32 mA | 4.5 V | 0.55 | V | ||
II | VI = VCC or GND | VCC = 0V to 5.5 V | ±1 |
±5 | µA | |
Ioff | VI or VO = VCC | VCC = 0 V | ±1 |
±10 | µA | |
ICC | VI = VCC or GND, IO = 0 | VCC = 1.1 V to 5.5 V | 1 | 10 | µA | |
ΔICC | One input at VCC - 0.6 V, other inputs at VCC or GND | 3.0 V to 5.5 V | 500 | µA | ||
CI | VI = VCC or GND | 3.3 V | 3.5 | pF | ||
CO | VO = VCC or GND | 3.3 V | 6.3 | pF |