JAJSJV3W July 2001 – September 2020 SN74LVC1G17
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC | 25°C | –40°C TO 85°C | –40°C TO 125°C | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | MIN | TYP | MAX | ||||||||
VT+ (Positive-going input threshold voltage) | 1.65 V | 0.76 | 1.13 | 0.76 | 1.13 | V | ||||||||||
2.3 V | 1.08 | 1.56 | 1.08 | 1.56 | ||||||||||||
3 V | 1.48 | 1.92 | 1.48 | 1.92 | ||||||||||||
4.5 V | 2.19 | 2.74 | 2.19 | 2.74 | ||||||||||||
5.5 V | 2.65 | 3.33 | 2.65 | 3.33 | ||||||||||||
VT– (Negative-going input threshold voltage) | 1.65 V | 0.35 | 0.59 | 0.35 | 0.59 | V | ||||||||||
2.3 V | 0.56 | 0.88 | 0.56 | 0.88 | ||||||||||||
3 V | 0.89 | 1.2 | 0.89 | 1.2 | ||||||||||||
4.5 V | 1.51 | 1.97 | 1.51 | 1.97 | ||||||||||||
5.5 V | 1.88 | 2.4 | 1.88 | 2.4 | ||||||||||||
ΔVT Hysteresis (VT+ – VT–) | 1.65 V | 0.36 | 0.64 | 0.36 | 0.64 | V | ||||||||||
2.3 V | 0.45 | 0.78 | 0.45 | 0.78 | ||||||||||||
3 V | 0.51 | 0.83 | 0.51 | 0.83 | ||||||||||||
4.5 V | 0.58 | 0.93 | 0.58 | 0.93 | ||||||||||||
5.5 V | 0.69 | 1.04 | 0.69 | 1.04 | ||||||||||||
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | |||||||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | |||||||||||||
IOH = –24 mA | 2.3 | 2.3 | ||||||||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | |||||||||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | |||||||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | |||||||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | |||||||||||||
IOL = 24 mA | 0.55 | 0.55 | ||||||||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | |||||||||||||
II | A input | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | μA | ||||||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | |||||||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | ||||||||||
VI = 3.6 V or GND, | 3 V to 3.6 V | 0.5 | 1.5 | |||||||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 3 V to 5.5 V | 500 | 500 | μA | |||||||||||
CI | VI = VCC or GND | 3.3 V | 4.5 | pF |