JAJSKA9M January 2003 – August 2022 SN74LVC1G3157
PRODUCTION DATA
The inputs can be analog or digital, but TI recommends waiting until VCC has ramped to a level in Section 6.3 before applying any signals. Appropriate termination resistors should be used depending on the type of signal and specification. The Select pin should not be left floating; either pull up or pull down with a resistor that can be overdriven by a GPIO.