JAJSKA9M January 2003 – August 2022 SN74LVC1G3157
PRODUCTION DATA
TI recommends keeping signal lines as short as possible. TI also recommends incorporating microstrip or stripline techniques when signal lines are greater than 1 inch in length. These traces must be designed with a characteristic impedance of either 50 Ω or 75 Ω, as required by the application. Do not place this device too close to high-voltage switching components, as they may interfere with the device.