SCES499E June 2001 – April 2015 SN74LVC1G66-Q1
PRODUCTION DATA.
This single analog switch is designed for 1.65-V to 5.5-V VCC operation in automotive applications.
The SN74LVC1G66-Q1 device supports analog and digital signals. The device permits bidirectional transmission of signals with amplitudes of up to 5.5 V (peak). Like all analog switches, the SN74LVC1G66-Q1 is bidirectional.
This device is tested for operation in automotive applications. The SN74LVC1G66-Q1 has a wide VCC range, allowing rail-to-rail operation of signals anywhere from a 1.8-V system to a 5-V system. In addition, the control input (C Pin) is 5.5-V tolerant, allowing higher-voltage logic to interface to the switch control system.
CONTROL INPUT (C) | SWITCH |
---|---|
L | OFF |
H | ON |