JAJSD81 April 2017 SN74LVC1G80-Q1
PRODUCTION DATA.
The power supply can be any voltage between the minimum and maximum supply voltage rating listed in Recommended Operating Conditions. A 0.1-µF bypass capacitor is recommended to be connected from the VCC terminal to GND to prevent power disturbance. To reject different frequencies of noise, use multiple bypass capacitors in parallel. Capacitors with values of 0.1 µF and 1 µF are commonly used in parallel. The bypass capacitor must be installed as close to the power terminal as possible for best results.