JAJSD81 April 2017 SN74LVC1G80-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | ºC |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G80-Q1 | UNIT | |
---|---|---|---|
DCK (SC70) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 278.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 121.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 65.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 64.9 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | V | ||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||
IOH = –8 mA | 2.3 V | 1.9 | ||||||
IOH = –16 mA | 3 V | 2.4 | ||||||
IOH = –24 mA | 2.3 | |||||||
IOH = –32 mA | 4.5 V | 3.8 | ||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | V | ||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||
IOL = 8 mA | 2.3 V | 0.3 | ||||||
IOL = 16 mA | 3 V | 0.4 | ||||||
IOL = 24 mA | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 0.55 | ||||||
II | CLK or D inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±10 | µA | |||
Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | µA | |||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | µA | ||||
Ci | VI = VCC or GND | TA = –40°C to 85°C | 3.3 V | 3.5 | pF |
VCC | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
fclock | Clock frequency | VCC = 1.8 V ± 0.15 V | 160 | MHz | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tw | Pulse duration, CLK high or low | VCC = 1.8 V ± 0.15 V | 2.5 | ns | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tsu | Setup time before CLK↑ | Data high | VCC = 1.8 V ± 0.15 V | 2.3 | ns | |
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
Data low | VCC = 1.8 V ± 0.15 V | 2.5 | ||||
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
th | Hold time, data after CLK↑ | VCC = 1.8 V ± 0.15 V | 0 | ns | ||
VCC = 2.5 V ± 0.2 V | 0.2 | |||||
VCC = 3.3 V ± 0.3 V | 0.9 | |||||
VCC = 5.5 V ± 0.5 V | 0.4 |
VCC | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
fclock | Clock frequency | VCC = 1.8 V ± 0.15 V | 160 | MHz | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tw | Pulse duration, CLK high or low | VCC = 1.8 V ± 0.15 V | 2.5 | ns | ||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5.5 V ± 0.5 V | ||||||
tsu | Setup time before CLK↑ | Data high | VCC = 1.8 V ± 0.15 V | 2.3 | ns | |
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
Data low | VCC = 1.8 V ± 0.15 V | 2.5 | ||||
VCC = 2.5 V ± 0.2 V | 1.5 | |||||
VCC = 3.3 V ± 0.3 V | 1.3 | |||||
VCC = 5.5 V ± 0.5 V | 1.1 | |||||
th | Hold time, data after CLK↑ | VCC = 1.8 V ± 0.15 V | 0 | ns | ||
VCC = 2.5 V ± 0.2 V | 0.2 | |||||
VCC = 3.3 V ± 0.3 V | 0.9 | |||||
VCC = 5.5 V ± 0.5 V | 0.4 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fmax | VCC = 1.8 V ± 0.15 V | 160 | MHz | |||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5 V ± 0.5 V | ||||||
tpd | CLK | Q | VCC = 1.8 V ± 0.15 V | 3 | 9.1 | ns |
VCC = 2.5 V ± 0.2 V | 1.5 | 6 | ||||
VCC = 3.3 V ± 0.3 V | 1.3 | 4.2 | ||||
VCC = 5 V ± 0.5 V | 1.1 | 3.8 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fmax | VCC = 1.8 V ± 0.15 V | 160 | MHz | |||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5 V ± 0.5 V | ||||||
tpd | CLK | Q | VCC = 1.8 V ± 0.15 V | 4.4 | 9.9 | ns |
VCC = 2.5 V ± 0.2 V | 2.3 | 7 | ||||
VCC = 3.3 V ± 0.3 V | 2 | 5.2 | ||||
VCC = 5 V ± 0.5 V | 1.3 | 4.5 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fmax | VCC = 1.8 V ± 0.15 V | 160 | MHz | |||
VCC = 2.5 V ± 0.2 V | ||||||
VCC = 3.3 V ± 0.3 V | ||||||
VCC = 5 V ± 0.5 V | ||||||
tpd | CLK | Q | VCC = 1.8 V ± 0.15 V | 4.4 | 12.5 | ns |
VCC = 2.5 V ± 0.2 V | 2.3 | 8.5 | ||||
VCC = 3.3 V ± 0.3 V | 2 | 6 | ||||
VCC = 5 V ± 0.5 V | 1.3 | 5.5 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | VCC = 1.8 V | 24 | pF |
VCC = 2.5 V | 24 | ||||
VCC = 3.3 V | 25 | ||||
VCC = 5 V | 27 |
VCC = 1.8 V | VCC = 2.5 V |
VCC = 3.3 V | VCC = 5 V |