デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74LVC1GX04 device is designed for 1.65-V to 5.5-V VCC operation. This device incorporates the SN74LVC1GU04 (inverter with unbuffered output) and the SN74LVC1G04 (inverter) functions into a single device. The LVC1GX04 is optimized for use in crystal oscillator applications.
X1 and X2 can be connected to a crystal or resonator in oscillator applications. The device provides an additional buffered inverter (Y) for signal conditioning (see Figure 5). The additional buffered inverter improves the signal quality of the crystal oscillator output by making it rail to rail.
NanoStar and NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff (Y output only). The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1GX04DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC1GX04DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC1GX04DRL | SOT (6) | 1.60 mm × 1.20 mm |
Changes from C Revision (December 2013) to D Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | – | Ground |
NC | 1 | – | No internal connection |
VCC | 5 | – | Supply power |
X1 | 3 | I | Amplifier input |
X2 | 4 | O | Amplifier output |
Y | 6 | O | Main output to other logic |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to Y output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2) (3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
Crystal oscillator use | 2 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 5.5 V | 0.75 × VCC | V | |
VIL | Low-level input voltage | VCC = 1.65 V to 5.5 V | 0.25 × VCC | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | X2, Y | 0 | VCC | V |
Y output only, Power-down mode, VCC = 0 V | 0 | 5.5 | |||
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ±0.5 V | 10 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1GX04 | UNIT | |||
---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | DRL (SOT) | |||
6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 165 | 259 | 142 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 μA | VI = 5.5 V or GND | TA = –40°C to 125°C | 1.65 V to 5.5 V | VCC – 0.1 | V | |||
IOH = –4 mA | 1.65 V | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 1.9 | |||||||
IOH = –16 mA | 3 V | 2.4 | |||||||
IOH = –24 mA | 2.3 | ||||||||
IOH = –32 mA | 4.5 V | 3.8 | |||||||
VOL | IOL = 100 μA | VI = 5.5 V or GND | TA = –40°C to 125°C | 1.65 V to 5.5 V | 0.1 | V | |||
IOL = 4 mA | 1.65 V | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 0.3 | |||||||
IOL = 16 mA | TA = –40°C to 125°C | 3 V | 0.4 | ||||||
IOL = 24 mA | TA = –40°C to 85°C | 3 V | 0.55 | ||||||
TA = –40°C to 125°C | 0.63 | ||||||||
IOL = 32 mA | TA = –40°C to 85°C | 4.5 V | 0.55 | ||||||
TA = –40°C to 125°C | 0.7 | ||||||||
II | X1 | VI = 5.5 V or GND | TA = –40°C to 125°C | 0 to 5.5 V | ±5 | μA | |||
Ioff | X1, Y | VI or VO = 5.5 V | TA = –40°C to 125°C | 0 | ±10 | μA | |||
ICC | VI = 5.5 V or GND, IO = 0 | TA = –40°C to 125°C | 1.65 V to 5.5 V | 10 | μA | ||||
Ci | VI = VCC or GND | 3.3 V | 7 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEMPERATURE | VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|---|
tpd | X1 | X2 | –40°C to 85°C | VCC = 1.8 V ± 0.15 V | 1 | 4 | ns |
VCC = 2.5 V ± 0.2 V | 0.8 | 2.6 | |||||
VCC = 3.3 V ± 0.3 V | 0.6 | 2.4 | |||||
VCC = 5 V ± 0.5 V | 0.5 | 2 | |||||
Y(1) | –40°C to 85°C | VCC = 1.8 V ± 0.15 V | 3.5 | 10 | |||
VCC = 2.5 V ± 0.2 V | 2.2 | 6 | |||||
VCC = 3.3 V ± 0.3 V | 2 | 5 | |||||
VCC = 5 V ± 0.5 V | 1.5 | 3.5 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEMPERATURE | VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|---|
tpd | X1 | X2 | –40°C to 85°C | VCC = 1.8 V ± 0.15 V | 1.1 | 7 | ns |
VCC = 2.5 V ± 0.2 V | 0.8 | 4 | |||||
VCC = 3.3 V ± 0.3 V | 0.8 | 3.7 | |||||
VCC = 5 V ± 0.5 V | 0.8 | 3 | |||||
Y(1) | –40°C to 85°C | VCC = 1.8 V ± 0.15 V | 3.8 | 18 | |||
VCC = 2.5 V ± 0.2 V | 2 | 7.4 | |||||
VCC = 3.3 V ± 0.3 V | 2 | 7.8 | |||||
VCC = 5 V ± 0.5 V | 2 | 5 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEMPERATURE | VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|---|
tpd | X1 | X2 | –40°C to 125°C | VCC = 1.8 V ± 0.15 V | 1.1 | 8 | ns |
VCC = 2.5 V ± 0.2 V | 0.8 | 5 | |||||
VCC = 3.3 V ± 0.3 V | 0.8 | 4.3 | |||||
VCC = 5 V ± 0.5 V | 0.8 | 3.5 | |||||
Y(1) | –40°C to 125°C | VCC = 1.8 V ± 0.15 V | 3.8 | 20 | |||
VCC = 2.5 V ± 0.2 V | 2 | 8.4 | |||||
VCC = 3.3 V ± 0.3 V | 2 | 8.8 | |||||
VCC = 5 V ± 0.5 V | 2 | 5.5 |
PARAMETER | TEST CONDITIONS |
VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | VCC = 1.8 V | 22 | pF |
VCC = 2.5 V | 22 | ||||
VCC = 3.3 V | 24 | ||||
VCC = 5 V | 35 |