JAJSKB1N December 2003 – June 2024 SN74LVC1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V ±0.15V | VCCB = 2.5V ±0.2V | VCCB = 3.3V ±0.3V | VCCB = 5V ±0.5V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.9 | 15.1 | 1 | 7.5 | 0.6 | 5.4 | 0.5 | 3.9 | ns |
tPHL | 1.8 | 12.2 | 0.9 | 6.2 | 0.7 | 4.5 | 0.5 | 3.5 | |||
tPLH | B | A | 1.4 | 7.2 | 1 | 5.1 | 0.7 | 4.4 | 0.5 | 3.9 | ns |
tPHL | 1.7 | 7 | 0.9 | 4.6 | 0.7 | 4 | 0.5 | 3.5 | |||
tPHZ | DIR | A | 2.1 | 5.4 | 2.2 | 5.4 | 2.2 | 5.5 | 2.2 | 5.4 | ns |
tPLZ | 0.9 | 3.8 | 1 | 3.8 | 0.7 | 3.7 | 0.7 | 3.7 | |||
tPHZ | DIR | B | 4.8 | 20.2 | 2.5 | 9.8 | 1 | 8.5 | 2.5 | 6.5 | ns |
tPLZ | 3.2 | 14.8 | 2.5 | 7.4 | 2.5 | 7 | 1.6 | 4.5 | |||
tPZH(1) | DIR | A | 22 | 12.5 | 11.4 | 8.4 | ns | ||||
tPZL(1) | 27.2 | 14.4 | 12.5 | 10 | |||||||
tPZH(1) | DIR | B | 18.9 | 11.3 | 9.1 | 7.6 | ns | ||||
tPZL(1) | 17.6 | 11.6 | 10 | 8.6 |