JAJSUL0Q January 1993 – December 2024 SN54LVC257A , SN74LVC257A
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Section 5.3 table.
Each VCC terminal must have a good bypass capacitor to prevent power disturbance. For devices with a single supply, a 0.1-μF capacitor is recommended. If there are multiple VCC terminals then 0.01-μF or 0.022-μF capacitors are recommended for each power terminal. It is ok to parallel multiple bypass capacitors to reject different frequencies of noise. Multiple bypass capacitors may be paralleled to reject different frequencies of noise. The bypass capacitor must be installed as close to the power terminal as possible for the best results.