デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This dual 2-input positive-NAND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G00 device performs the Boolean function Y = A × B or Y = A + B in positive logic.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G00 | SM8 (8) | 2.95 mm × 2.80 mm |
US8 (8) | 2.30 mm × 2.00 mm | |
DSBGA (8) | 1.91 mm × 0.91 mm |
Changes from M Revision (November 2013) to N Revision
Changes from L Revision (January 2007) to M Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | DCT, DCU, YZP | ||
1A | 1 | I | A input for gate 1 |
1B | 2 | I | B input for gate 1 |
2Y | 3 | O | Output for gate 2 |
GND | 4 | — | Ground |
2A | 5 | I | A input for gate 2 |
2B | 6 | I | B input for gate 2 |
1Y | 7 | O | Output for gate 1 |
VCC | 8 | I | Power input. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G00 | UNIT | |||
---|---|---|---|---|---|
DCT | DCU | YZP | |||
5 PINS | 5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 220 | 227 | 102 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||
II | A or B inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | μA | ||||||
CI | VI = VCC or GND | 3.3 V | 5 | pF |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 19 | 19 | 20 | 22 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 3.7 | 8.6 | 1.6 | 4.8 | 1.1 | 4.3 | 1 | 3.3 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 3.7 | 9.4 | 1.6 | 5.5 | 1.1 | 4.9 | 1 | 3.8 | ns |