デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This dual inverter is designed for 1.65-V to 5.5-V VCC operation. The SN74LVC2G04 device performs the Boolean function Y = A.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G04DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC2G04DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC2G04DRL | SOT (6) | 1.60 mm × 1.20 mm |
SN74LVC2G04YZP | DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from M Revision (November 2013) to N Revision
Changes from L Revision (January 2007) to M Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
1A | 1 | I | Inverter 1 input | |
1Y | 6 | O | Inverter 1 output | |
2A | 3 | I | Inverter 2 input | |
2Y | 4 | O | Inverter 2 output | |
GND | 2 | — | Ground | |
VCC | 5 | — | Power |