JAJSRJ5A October 2023 – April 2024 SN74LVC2G100-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
fclock | Clock frequency | 1.2V ± 0.1V | 10 | MHz | |||
1.5V ± 0.15 V | 44 | ||||||
1.8V ± 0.15 V | 73 | MHz | |||||
2.5V ± 0.2V | 150 | ||||||
3.3V ± 0.3V | 150 | ||||||
tW | Pulse duration | CLR low | 1.2V ± 0.1V | 4.3 | ns | ||
1.5V ± 0.15 V | 1.6 | ||||||
1.8V ± 0.15 V | 4.1 | ||||||
2.5 ± 0.2V | 3.3 | ||||||
3.3V ± 0.3V | 3.3 | ||||||
CLK | 1.2V ± 0.1V | 6.95 | |||||
1.5V ± 0.15 V | 2.75 | ||||||
1.8V ± 0.15 V | 4.1 | ||||||
2.5 ± 0.2V | 3.3 | ||||||
3.3V ± 0.3V | 3.3 | ||||||
tSU | Setup time before CLK↑ | DAx, DBx and DCx | 1.2V ± 0.1V | 26.4 | ns | ||
1.5V ± 0.15 V | 12.8 | ||||||
1.8V ± 0.15 V | 8.34 | ||||||
2.5 ± 0.2V | 6.03 | ||||||
3.3V ± 0.3V | 6.03 | ||||||
DDx | 1.2V ± 0.1V | 20.3 | ns | ||||
1.5V ± 0.15 V | 10.793 | ||||||
1.8V ± 0.15 V | 6.66 | ||||||
2.5 ± 0.2V | 4.824 | ||||||
3.3V ± 0.3V | 4.824 | ||||||
CLR Inactive | 1.2V ± 0.1V | 11.6 | ns | ||||
1.5V ± 0.15 V | 8.79 | ||||||
1.8V ± 0.15 V | 4.34 | ||||||
2.5 ± 0.2V | 2.51 | ||||||
3.3V ± 0.3V | 2.324 | ||||||
tH | Hold time, data after CLK↑ | DAx, DBx and DCx | 1.2V ± 0.1V | 0 | ns | ||
1.5V ± 0.15 V | 0 | ||||||
1.8 ± 0.15 V | 1 | ||||||
2.5 ± 0.2V | 1 | ||||||
3.3 ± 0.3V | 1 | ||||||
DDx | 1.2V ± 0.1V | 0 | |||||
1.5V ± 0.15 V | 0 | ||||||
1.8V ± 0.15 V | 0.7 | ||||||
2.5V ± 0.2V | 0.7 | ||||||
3.3V ± 0.3V | 0.7 |