デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This dual 2-input positive-OR gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G32 device performs the Boolean function in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
SN74LVC2G32DCT | SSOP (8) | 2.95 mm × 2.80 mm |
SN74LVC2G32DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74LVC2G32YZP | DSBGA (8) | 1.91 mm × 0.91 mm |
Changes from M Revision (November 2013) to N Revision
Changes from L Revision (February 2007) to M Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Input for first OR gate |
1B | 2 | I | Input for first OR gate |
1Y | 7 | O | Output for first OR gate |
2A | 5 | I | Input for second OR gate |
2B | 6 | I | Input for second OR gate |
2Y | 3 | O | Output for second OR gate |
GND | 4 | — | Ground |
VCC | 8 | — | Power |