JAJSGT2Q July 2001 – January 2019 SN74LVC2G53
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
ron | ON-state switch resistance | VI = VCC or GND,
VINH = VIL (see Figure 2 and Figure 1) |
IS = 4 mA | 1.65 V | 13 | 30 | Ω | ||
IS = 8 mA | 2.3 V | 10 | 20 | ||||||
IS = 24 mA | 3 V | 8.5 | 17 | ||||||
IS = 32 mA | 4.5 V | 6.5 | 13 | ||||||
ron(p) | Peak ON-state resistance | VI = VCC to GND,
VINH = VIL (see Figure 2 and Figure 1) |
IS = 4 mA | 1.65 V | 86.5 | 120 | Ω | ||
IS = 8 mA | 2.3 V | 23 | 30 | ||||||
IS = 24 mA | 3 V | 13 | 20 | ||||||
IS = 32 mA | 4.5 V | 8 | 15 | ||||||
Δron | Difference of ON-state resistance
between switches |
VI = VCC to GND,
VC = VIH (see Figure 2 and Figure 1) |
IS = 4 mA | 1.65 V | 7 | Ω | |||
IS = 8 mA | 2.3 V | 5 | |||||||
IS = 24 mA | 3 V | 3 | |||||||
IS = 32 mA | 4.5 V | 2 | |||||||
IS(off) | OFF-state switch leakage current | VI = VCC and VO = GND or
VI = GND and VO = VCC, VINH = VIH (see Figure 3) |
5.5 V | ±1 | μA | ||||
±0.1(1) | |||||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VINH = VIL,
VO = Open (see Figure 4) |
5.5 V | ±1 | μA | ||||
±0.1(1) | |||||||||
II | Control input current | VC = VCC or GND | 5.5 V | ±1 | μA | ||||
±0.1(1) | |||||||||
ICC | Supply current | VC = VCC or GND | 5.5 V | 1 | μA | ||||
ΔICC | Supply-current change | VC = VCC – 0.6 V | 5.5 V | 500 | μA | ||||
Cic | Control input capacitance | 5 V | 3.5 | pF | |||||
Cio(off) | Switch input/output
capacitance |
Y | 5 V | 6.5 | pF | ||||
COM | 10 | ||||||||
Cio(on) | Switch input/output capacitance | 5 V | 19.5 | pF |