JAJSGT2Q July 2001 – January 2019 SN74LVC2G53
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Reflections and matching are closely related to loop antenna theory, but different enough to warrant their own discussion. When a PCB trace turns a corner at a 90° angle, a reflection can occur. This is primarily due to the change of width of the trace. At the apex of the turn, the trace width is increased to 1.414 times its width. This upsets the transmission line characteristics, especially the distributed capacitance and self–inductance of the trace — resulting in the reflection.
NOTE
Not all PCB traces can be straight, and so they will have to turn corners. Figure 15 shows progressively better techniques of rounding corners. Only the last example maintains constant trace width and minimizes reflections.