over operating free-air temperature range (unless otherwise noted)(1) | | MIN | MAX | UNIT |
---|
VCC | Supply voltage range(2) | –0.5 | 6.5 | V |
VI | Input voltage range(2) (3) | –0.5 | 6.5 | V |
VO | Switch I/O voltage range(2) (3) (4) | –0.5 | VCC + 0.5 | V |
IIK | Control input clamp current | VI < 0 | | –50 | mA |
II/OK | I/O port diode current | VI/O < 0 or VI/O > VCC | | –50 | mA |
IT | On-state switch current | VI/O = 0 to VCC | | ±50 | mA |
| Continuous current through VCC or GND | | ±100 | mA |
TJ | Junction temperature | | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to ground, unless otherwise specified.
(3) Exceeding the input and output negative-voltage ratings is permitted when in observance of the input and output clamp-current ratings.
(4) This limit on this value is limited 5.5 V maximum.