JAJSN82B June 2011 – October 2021 SN74LVC2G66-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
ten (1) | C | A or B | 2.3 | 12 | 1.6 | 7.5 | 1.5 | 6.4 | 1.3 | 5.9 | ns |
tdis (2) | C | A or B | 2.2 | 12.5 | 1.2 | 7.9 | 2 | 9.2 | 1.1 | 8.3 | ns |