JAJSFH7N July 2001 – August 2018 SN74LVC2G66
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section. When C is this Signals can pass through A to B or B to A. Low ON-resistance of 6 Ω at 4.5-V VCC is ideal for analog signal conditioning systems. The control signals can accept voltages up to 5.5 V without VCC connected in the system. Combination of lower tpd of 0.8 ns at 3.3 V and low enable and disable time make this part suitable for high-speed signal switching applications.