It is recommended to follow common printed-circuit
board layout guidelines to ensure reliability of the device, such as the following:
Use bypass capacitors on the power supplies.
Use short trace lengths to avoid excessive
loading.
Place pads on the signal paths for loading
capacitors or pullup resistors to help adjust rise and fall times of signals
depending on the system requirements.