JAJSP71M December 2003 – October 2022 SN74LVC2T45
PRODUCTION DATA
SN74LVC2T45 can support high data rate applications. The translated signal data rate can be up to 420 Mbps when signal is translated from 3.3 V to 5 V.