JAJSP71N December 2003 – June 2024 SN74LVC2T45
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 8-1 lists the pins and pin descriptions of the SN74LVC2T45 connections with SYSTEM-1 and SYSTEM-2.
| PIN | NAME | FUNCTION | DESCRIPTION |
|---|---|---|---|
| 1 | VCCA | VCC1 | SYSTEM-1 supply voltage (1.65V to 5.5V) |
| 2 | A1 | OUT1 | Output level depends on VCC1 voltage. |
| 3 | A2 | OUT2 | Output level depends on VCC1 voltage. |
| 4 | GND | GND | Device GND |
| 5 | DIR | DIR | GND (low level) determines B-port to A-port direction. |
| 6 | B2 | IN2 | Input threshold value depends on VCC2 voltage. |
| 7 | B1 | IN1 | Input threshold value depends on VCC2 voltage. |
| 8 | VCCB | VCC2 | SYSTEM-2 supply voltage (1.65V to 5.5V) |
For this design example, use the parameters listed in Table 8-2.
| DESIGN PARAMETER | EXAMPLE VALUE | |||
|---|---|---|---|---|
| Input voltage range | 1.65V to 5.5V | |||
| Output voltage range | 1.65V to 5.5V | |||