JAJSP71M December 2003 – October 2022 SN74LVC2T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8 V ±0.15 V |
VCCB = 2.5 V ±0.2 V |
VCCB = 3.3 V ±0.3 V |
VCCB = 5 V ±0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.1 | 15.5 | 1.4 | 8 | 0.7 | 5.6 | 0.7 | 4.4 | ns |
tPHL | 2 | 12.6 | 1.3 | 7 | 0.8 | 5 | 0.7 | 4 | |||
tPLH | B | A | 1.7 | 8.3 | 1.3 | 6.4 | 0.7 | 5.8 | 0.6 | 5.4 | ns |
tPHL | 1.8 | 7.1 | 1.3 | 5.4 | 0.8 | 5 | 0.7 | 4.5 | |||
tPHZ | DIR | A |
4.5 |
10.9 |
4.5 |
10.8 |
4.4 |
10.8 |
4.4 |
10.4 | ns |
tPLZ | 3.4 | 8.4 | 3.7 | 8.4 | 3.9 | 8.1 | 3.3 | 7.8 | |||
tPHZ | DIR | B |
5.7 |
27.3 |
4.7 |
13.7 |
4.7 |
10.4 | 2.9 | 7.4 | ns |
tPLZ |
4.5 |
17.7 |
3.5 |
11.3 | 4.3 | 8.3 | 1 | 5.6 | |||
tPZH1 | DIR | A | 26 | 17.7 | 14.1 | 11 | ns | ||||
tPZL1 | 34.4 | 19.1 | 15.4 | 11.9 | |||||||
tPZH1 | DIR | B | 23.9 | 16.4 | 13.9 | 12.2 | ns | ||||
tPZL1 | 23.5 | 17.8 | 15.8 | 14.4 |