JAJSP71M December 2003 – October 2022 SN74LVC2T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8 V ±0.15 V |
VCCB = 2.5 V ±0.2 V |
VCCB = 3.3 V ±0.3 V |
VCCB = 5 V ±0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3 |
17.7 |
2.2 |
10.3 |
1.7 |
8.3 |
1.4 | 7.2 | ns |
tPHL | 2.8 | 14.3 | 2.2 |
8.5 |
1.8 |
7.1 |
1.7 | 7 | |||
tPLH | B | A | 3 |
17.7 |
2.3 |
16 |
2.1 |
15.5 |
1.9 | 15.1 | ns |
tPHL | 2.8 |
14.3 |
2.1 |
12.9 |
2 |
12.6 |
1.8 | 12.2 | |||
tPHZ | DIR | A |
5.5 |
30.9 |
5.5 |
30.5 |
5.5 |
30.5 |
5.5 |
29.3 | ns |
tPLZ |
4.3 |
19.7 |
4.2 |
19.6 |
4.1 |
19.5 |
4 |
19.4 | |||
tPHZ | DIR | B |
6 |
27.9 |
5 |
14.9 |
5 |
11.3 |
4.1 | 8.6 | ns |
tPLZ |
5 |
19.5 |
3.9 |
12.6 |
4.3 |
9.7 |
2.1 | 7.1 | |||
tPZH1 | DIR | A |
37.2 |
28.6 |
25.2 |
22.2 | ns | ||||
tPZL1 |
42.2 |
27.8 |
23.9 |
20.8 | |||||||
tPZH1 | DIR | B |
37.4 |
29.9 |
27.8 |
26.6 | ns | ||||
tPZL1 |
45.2 |
39 |
37.6 |
36.3 |