SCES366L August 2001 – October 2015 SN74LVC3G34
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2500 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | DCT, DCU Package | –40 | 125 | °C |
YZP Package | -40 | 85 |
THERMAL METRIC(1) | SN74LVC3G34 | UNIT | |||
---|---|---|---|---|---|
DCT (SM8) | DCU (VSSOP) | YZP (DSBGA) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 220 | 227 | 140 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | V | ||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||
IOH = –8 mA | 2.3 V | 1.9 | ||||||
IOH = –16 mA | 3 V | 2.4 | ||||||
IOH = –24 mA | 2.3 | |||||||
IOH = –32 mA | 4.5 V | 3.8 | ||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | V | ||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||
IOL = 8 mA | 2.3 V | 0.3 | ||||||
IOL = 16 mA | 3 V | 0.4 | ||||||
IOL = 24 mA | TA = –40°C to 85°C | 3 V | 0.55 | |||||
TA = –40°C to 125°C | 0.75 | |||||||
IOL = 32 mA | TA = –40°C to 85°C | 4.5 V | 0.55 | |||||
TA = –40°C to 125°C | 0.75 | |||||||
II | A inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | µA | |||
Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | µA | |||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | µA | ||||
CI | VI = VCC or GND | TA = –40°C to 85°C | 3.3 V | 3.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OPERATING FREE-AIR TEMPERATURE (TA) | VCC | MIN | MAX | UNIT |
---|---|---|---|---|---|---|---|
tpd | A | Y | –40°C to 85°C | VCC = 1.8 V ± 0.15 V | 3.2 | 7.9 | ns |
VCC = 2.5 V ± 0.2 V | 1.5 | 4.4 | |||||
VCC = 3.3 V ± 0.3 V | 1.4 | 4.1 | |||||
VCC = 5 V ± 0.5 V | 1.1 | 3.2 | |||||
tpd | A | Y | –40°C to 125°C | VCC = 1.8 V ± 0.15 V | 3.2 | 8.9 | ns |
VCC = 2.5 V ± 0.2 V | 1.5 | 5.4 | |||||
VCC = 3.3 V ± 0.3 V | 1.4 | 5.1 | |||||
VCC = 5 V ± 0.5 V | 1.1 | 3.8 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | VCC = 1.8 V | 19 | pF |
VCC = 2.5 V | 19 | ||||
VCC = 3.3 V | 19 | ||||
VCC = 5 V | 21 |