SCAS298N January 1993 – June 2014 SN54LVC541A , SN74LVC541A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN54LVC541A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC541A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC541A | SSOP (20) | 7.20 mm × 5.30 mm |
TVSOP (20) | 5.00 mm × 4.40 mm | |
VQFN (20) | 4.50 mm × 3.50 mm | |
SOIC (20) | 12.80 mm × 7.50 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm |
Changes from M Revision (May 2005) to N Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OE1 | I | Output enable |
2 | A1 | I | A1 input |
3 | A2 | I | A2 input |
4 | A3 | I | A3 input |
5 | A4 | I | A4 input |
6 | A5 | I | A5 input |
7 | A6 | I | A6 input |
8 | A7 | I | A7 input |
9 | A8 | I | A8 input |
10 | GND | — | Ground pin |
11 | Y8 | O | Y8 output |
12 | Y7 | O | Y7 output |
13 | Y6 | O | Y6 output |
14 | Y5 | O | Y5 output |
15 | Y4 | O | Y4 output |
16 | Y3 | O | Y3 output |
17 | Y2 | O | Y2 output |
18 | Y1 | O | Y1 output |
19 | OE2 | I | Output enable |
20 | VCC | — | Power pin |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | SN74LVC541A | UNIT | |||||
---|---|---|---|---|---|---|---|
DB | DGV | DW | NS | PW | |||
20 PINS | |||||||
RθJA | Junction-to-ambient thermal resistance | 112.1 | 128.9 | 99.4 | 90.3 | 100.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 73.6 | 43.8 | 66.9 | 56.6 | 35.2 | |
RθJB | Junction-to-board thermal resistance | 67.3 | 70.4 | 66.9 | 57.8 | 51.8 | |
ψJT | Junction-to-top characterization parameter | 33.3 | 3.2 | 33.8 | 28.7 | 2.2 | |
ψJB | Junction-to-board characterization parameter | 66.9 | 69.7 | 66.5 | 57.4 | 51.2 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | n/a | n/a |
PARAMETER | TEST CONDITIONS | VCC | –55°C TO 125°C | –40°C TO 85°C | –40°C TO 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SN54LVC541A | SN74LVC541A | SN74LVC541A | |||||||||||
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.3 | V | ||||||||
2.7 V to 3.6 V |
VCC – 0.2 | ||||||||||||
IOH = –4 mA | 1.65 V | 1.20 | 1.20 | ||||||||||
IOH = –8 mA | 2.3 V | 1.7 | 1.7 | ||||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | 2.2 | |||||||||
3 V | 2.4 | 2.4 | 2.4 | ||||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | 2.2 | |||||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.3 | V | ||||||||
2.7 V to 3.6 V |
0.2 | ||||||||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||||
IOL = 8 mA | 2.3 V | 0.7 | 0.7 | ||||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | 0.4 | |||||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | 0.55 | |||||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | ±5 | μA | |||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±15 | ±10 | ±10 | μA | |||||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | 10 | 10 | μA | ||||||
3.6 V ≤ VI ≤ 5.5 V(2) | 10 | 10 | 10 | ||||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | 500 | μA | |||||||
Ci | VI = VCC or GND | 3.3 V | 4 | 4 | 4 | pF | |||||||
Co | VO = VCC or GND | 3.3 V | 5.5 | 5.5 | 5.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN54LVC541A | UNIT | |||
---|---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | ||||||
MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 5.6 | 1 | 5.1 | ns | |
ten | OE | Y | 7.5 | 1 | 7 | ns | |
tdis | OE | Y | 7.7 | 1 | 7 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN74LVC541A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
–40°C TO 85°C | |||||||||||
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1 | 15.7 | 1 | 7.8 | 1 | 5.6 | 1.5 | 5.1 | ns |
ten | OE | Y | 1 | 17.5 | 1 | 10.5 | 1 | 7.5 | 1.5 | 7 | ns |
tdis | OE | Y | 1 | 16.5 | 1 | 9 | 1 | 7.7 | 1.5 | 7 | ns |
tsk(o) | 1 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||||||
Cpd | Power dissipation capacitance per buffer/driver |
Outputs enabled | f = 10 MHz | 65 | 58 | 33 | pF | |||
Outputs disabled | 2 | 2 | 2 |