JAJSTI7 March 2024 SN74LVC7002A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.1V | 0.5 | 0.8 | V | |
VT+ | Positive-going input threshold voltage | 1.5V | 0.7 | 1.11 | V | |
VT+ | Positive-going input threshold voltage | 1.65V | 0.4 | 1.3 | V | |
VT+ | Positive-going input threshold voltage | 1.95V | 0.6 | 1.5 | V | |
VT+ | Positive-going input threshold voltage | 2.3V | 0.8 | 1.7 | V | |
VT+ | Positive-going input threshold voltage | 2.5V | 0.8 | 1.7 | V | |
VT+ | Positive-going input threshold voltage | 2.7V | 0.8 | 2 | V | |
VT+ | Positive-going input threshold voltage | 3V | 0.9 | 2 | V | |
VT+ | Positive-going input threshold voltage | 3.6V | 1.1 | 2 | V | |
VT- | Negative-going input threshold voltage | 1.1V | 0.2 | 0.6 | V | |
VT- | Negative-going input threshold voltage | 1.5V | 0.34 | 0.75 | V | |
VT- | Negative-going input threshold voltage | 1.65V | 0.2 | 0.9 | V | |
VT- | Negative-going input threshold voltage | 1.95V | 0.3 | 1 | V | |
VT- | Negative-going input threshold voltage | 2.3V | 0.4 | 1.2 | V | |
VT- | Negative-going input threshold voltage | 2.5V | 0.4 | 1.2 | V | |
VT- | Negative-going input threshold voltage | 2.7V | 0.4 | 1.4 | V | |
VT- | Negative-going input threshold voltage | 3V | 0.6 | 1.5 | V | |
VT- | Negative-going input threshold voltage | 3.6V | 0.8 | 1.7 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 1.1V | 0.07 | 0.53 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 1.5V | 0.18 | 0.60 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 1.65V | 0.1 | 1.2 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 1.95V | 0.2 | 1.3 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 2.3V | 0.3 | 1.3 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 2.5V | 0.3 | 1.3 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 2.7V | 0.3 | 1.1 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 3V | 0.3 | 1.2 | V | |
ΔVT | Hysteresis (VT+ − VT−) | 3.6V | 0.3 | 1.2 | V | |
VOH | IOH= –100μA | 1.1V to 3.6V | VCC - 0.2 | V | ||
VOH | IOH= –4mA | 1.65V | 1.2 | V | ||
VOH | IOH= –8mA | 2.3V | 1.75 | V | ||
VOH | IOH= –12mA | 2.7V | 2.2 | V | ||
VOH | 3V | 2.4 | V | |||
VOH | IOH= –24mA | 3V | 2.2 | V | ||
VOL | IOH= 100μA | 1.1V to 3.6V | 0.15 | V | ||
VOL | IOH= 4mA | 1.65V | 0.45 | V | ||
VOL | IOH= 8mA | 2.3V | 0.7 | V | ||
VOL | IOH= 12mA | 2.7V | 0.4 | V | ||
VOL | IOH= 24mA | 3V | 0.55 | V | ||
II | VI = VCC or GND | 3.6V | ±5 | µA | ||
Ioff | VI or VO = VCC | 0V | ±10 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 3.6V | 40 | µA | ||
ΔICC | One input at VCC - 0.6V, other inputs at VCC or GND | 2.7V to 3.6V | 500 | µA | ||
CI | VI = VCC or GND | 3.3V | pF | |||
CO | VO = VCC or GND | 3.3V | pF | |||
CPD | f = 10MHz | 1.8V | 31 | pF | ||
CPD | f = 10MHz | 2.5V | 31 | pF | ||
CPD | f = 10MHz | 3.3V | 32 | pF |