JAJSTI3 March 2024 SN74LVC7266A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1, Input A |
1B | 2 | I | Channel 1, Input B |
1Y | 3 | O | Channel 1, Output Y |
2Y | 4 | O | Channel 2, Output Y |
2A | 5 | I | Channel 2, Input A |
2B | 6 | I | Channel 2, Input B |
GND | 7 | — | Ground |
3A | 8 | I | Channel 3, Input A |
3B | 9 | I | Channel 3, Input B |
3Y | 10 | O | Channel 3, Output Y |
4Y | 11 | O | Channel 4, Output Y |
4A | 12 | I | Channel 4, Input A |
4B | 13 | I | Channel 4, Input B |
VCC | 14 | — | Positive Supply |
Thermal Information(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |