JAJSPH6A september 2010 – december 2022 SN74LVC8T245-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.5 | 25.4 | 1 | 12.8 | 0.7 | 10 | 0.4 | 8.2 | ns |
tPHL | |||||||||||
tPLH | B | A | 0.7 | 11 | 0.4 | 8.8 | 0.3 | 8.5 | 0.3 | 8.3 | ns |
tPHL | |||||||||||
tPHZ | OE | A | 0.3 | 9.4 | 0.3 | 9.4 | 0.3 | 9.4 | 0.3 | 9.4 | ns |
tPLZ | |||||||||||
tPHZ | OE | B | 2 | 32.7 | 1.6 | 13.7 | 1.4 | 12 | 0.7 | 9.7 | ns |
tPLZ | |||||||||||
tPZH | OE | A | 0.7 | 10.9 | 0.7 | 10.9 | 0.7 | 10.9 | 0.7 | 10.9 | ns |
tPZL | |||||||||||
tPZH | OE | B | 1.5 | 31.6 | 1.3 | 18.4 | 1 | 13.7 | 0.9 | 10.7 | ns |
tPZL |