JAJSPH6A september 2010 – december 2022 SN74LVC8T245-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA = VCCB = 1.8 V | VCCA = VCCB = 2.5 V | VCCA = VCCB = 3.3 V | VCCA = VCCB = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
CpdA (1) | A-port input, B-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns | 2 | 2 | 2 | 3 | pF |
B-port input, A-port output | 12 | 13 | 13 | 16 | |||
CpdB (1) | A-port input, B-port output | 13 | 13 | 14 | 16 | ||
B-port input, A-port output | 2 | 2 | 2 | 3 |