JAJSPH6A september 2010 – december 2022 SN74LVC8T245-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | TA = -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
VOH | IOH = –100 μA, | VI = VIH | 1.65 V to 4.5 V | 1.65 V to 4.5 V | VCCO – 0.1 | V | ||||||
IOH = –4 mA, | VI = VIH | 1.65 V | 1.65 V | 1.2 | ||||||||
IOH = –8 mA, | VI = VIH | 2.3 V | 2.3 V | 1.9 | ||||||||
IOH = –24 mA, | VI = VIH | 3 V | 3 V | 2.4 | ||||||||
IOH = –32 mA, | VI = VIH | 4.5 V | 4.5 V | 3.8 | ||||||||
VOL | IOL = 100 μA, | VI = VIL | 1.65 V to 4.5 V | 1.65 V to 4.5 V | 0.1 | V | ||||||
IOL = 4 mA, | VI = VIL | 1.65 V | 1.65 V | 0.45 | ||||||||
IOL = 8 mA, | VI = VIL | 2.3 V | 2.3 V | 0.3 | ||||||||
IOL = 24 mA, | VI = VIL | 3 V | 3 V | 0.55 | ||||||||
IOL = 32 mA, | VI = VIL | 4.5 V | 4.5 V | 0.55 | ||||||||
II | DIR | VI = VCCA or GND | 1.65 V to 5.5 V | 1.65 V to 5.5 V | ±1 | ±2 | μA | |||||
Ioff | A or B port | VI or VO = 0 to 5.5 V | 0 V | 0 to 5.5 V | ±2 | ±11 | μA | |||||
0 to 5.5 V | 0 V | ±2 | ±11 | |||||||||
IOZ | A or B port | VO = VCCO or GND, OE = VIH |
1.65 V to 5.5 V | 1.65 V to 5.5 V | ±1 | ±6 | μA | |||||
ICCA | VI = VCCI or GND, | IO = 0 | 1.65 V to 5.5 V | 1.65 V to 5.5 V | 20 | μA | ||||||
5 V | 0 V | 20 | ||||||||||
0 V | 5 V | –10 | ||||||||||
ICCB | VI = VCCI or GND, | IO = 0 | 1.65 V to 5.5 V | 1.65 V to 5.5 V | 20 | μA | ||||||
5 V | 0 V | –10 | ||||||||||
0 V | 5 V | 20 | ||||||||||
ICCA + ICCB | VI = VCCI or GND, | IO = 0 | 1.65 V to 5.5 V | 1.65 V to 5.5 V | 40 | μA | ||||||
ΔICCA | A port | One A port at
VCCA – 0.6 V, DIR at VCCA, B port = open |
3 V to 5.5 V | 3 V to 5.5 V | 50 | μA | ||||||
DIR | DIR at
VCCA – 0.6 V, B port = open, A port at VCCA or GND |
50 | ||||||||||
ΔICCB | B port | One B port at
VCCB – 0.6 V, DIR at GND, A port = open |
3 V to 5.5 V | 3 V to 5.5 V | 50 | μA | ||||||
Ci | Control inputs | VI = VCCA or GND | 3.3 V | 3.3 V | 4 | 5 | pF | |||||
Cio | A or B port |
VO = VCCA/B or GND | 3.3 V | 3.3 V | 8.5 | 10 | pF |