JAJSPH6A september 2010 – december 2022 SN74LVC8T245-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.5 | 25.4 | 1.2 | 13 | 0.8 | 10.2 | 0.6 | 8.8 | ns |
tPHL | |||||||||||
tPLH | B | A | 1.2 | 13.3 | 1 | 13.1 | 1 | 12.9 | 0.9 | 12.8 | ns |
tPHL | |||||||||||
tPHZ | OE | A | 1.4 | 13 | 1.4 | 13 | 1.4 | 13 | 1.4 | 13 | ns |
tPLZ | |||||||||||
tPHZ | OE | B | 2.3 | 33.6 | 1.8 | 15 | 1.7 | 14.3 | 0.9 | 10.9 | ns |
tPLZ | |||||||||||
tPZH | OE | A | 1 | 17.2 | 1 | 17.3 | 1 | 17.2 | 1 | 17.3 | ns |
tPZL | |||||||||||
tPZH | OE | B | 1.7 | 32.2 | 1.5 | 18.1 | 1.2 | 14.1 | 1 | 11.2 | ns |
tPZL |