JAJSPI4C june 2005 – december 2022 SN74LVC8T245
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Both VCCA and VCCB can be supplied at any voltage between 1.65 V and 5.5 V making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V, and 5 V).