SCES635B JULY 2005 – April 2015 SN74LVCH16T245
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DGG / DGV | GQL / ZQL | ||
1A1 | 47 | B5 | I/O | Input/Output. Referenced to VCCA |
1A2 | 46 | B6 | I/O | Input/Output. Referenced to VCCA |
1A3 | 44 | C5 | I/O | Input/Output. Referenced to VCCA |
1A4 | 43 | C6 | I/O | Input/Output. Referenced to VCCA |
1A5 | 41 | D5 | I/O | Input/Output. Referenced to VCCA |
1A6 | 40 | D6 | I/O | Input/Output. Referenced to VCCA |
1A7 | 38 | E5 | I/O | Input/Output. Referenced to VCCA |
1A8 | 37 | E6 | I/O | Input/Output. Referenced to VCCA |
1B1 | 2 | B2 | I/O | Input/Output. Referenced to VCCB |
1B2 | 3 | B1 | I/O | Input/Output. Referenced to VCCB |
1B3 | 5 | C2 | I/O | Input/Output. Referenced to VCCB |
1B4 | 6 | C1 | I/O | Input/Output. Referenced to VCCB |
1B5 | 8 | D2 | I/O | Input/Output. Referenced to VCCB |
1B6 | 9 | D1 | I/O | Input/Output. Referenced to VCCB |
1B7 | 11 | E2 | I/O | Input/Output. Referenced to VCCB |
1B8 | 12 | E1 | I/O | Input/Output. Referenced to VCCB |
1DIR | 1 | A1 | I | Direction-control signal |
1OE | 48 | A6 | I | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
2A1 | 36 | F6 | I/O | Input/Output. Referenced to VCCA |
2A2 | 35 | F5 | I/O | Input/Output. Referenced to VCCA |
2A3 | 33 | G6 | I/O | Input/Output. Referenced to VCCA |
2A4 | 32 | G5 | I/O | Input/Output. Referenced to VCCA |
2A5 | 30 | H6 | I/O | Input/Output. Referenced to VCCA |
2A6 | 29 | H5 | I/O | Input/Output. Referenced to VCCA |
2A7 | 27 | J6 | I/O | Input/Output. Referenced to VCCA |
2A8 | 26 | J5 | I/O | Input/Output. Referenced to VCCA |
2B1 | 13 | F1 | I/O | Input/Output. Referenced to VCCB |
2B2 | 14 | F2 | I/O | Input/Output. Referenced to VCCB |
2B3 | 16 | G1 | I/O | Input/Output. Referenced to VCCB |
2B4 | 17 | G2 | I/O | Input/Output. Referenced to VCCB |
2B5 | 19 | H1 | I/O | Input/Output. Referenced to VCCB |
2B6 | 20 | H2 | I/O | Input/Output. Referenced to VCCB |
2B7 | 22 | J1 | I/O | Input/Output. Referenced to VCCB |
2B8 | 23 | J2 | I/O | Input/Output. Referenced to VCCB |
2DIR | 24 | K1 | I | Direction-control signal |
2OE | 25 | K6 | I | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
GND | 4 | B3 | — | Ground |
B4 | ||||
10 | D3 | |||
15 | D4 | |||
21 | G3 | |||
28 | G4 | |||
34 | J3 | |||
45 | J4 | |||
NC(1) | — | A2 | — | |
A3 | ||||
A4 | ||||
A5 | ||||
K2 | ||||
K3 | ||||
K4 | ||||
K5 | ||||
VCCA | 31 | C4 | — | A-port supply. 1.65 V ≤ VCCA≤ 5.5 V |
42 | H4 | |||
VCCB | 7 | C3 | — | B-port supply. 1.65 V ≤ VCCB≤ 5.5 V |
18 | H3 |