SCES274I May 1999 – October 2014 SN74LVCZ244A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 4000 |
THERMAL METRIC(1) | SN74LVCZ244A | UNIT | ||||
---|---|---|---|---|---|---|
DB | DW | NS | PW | |||
20 PINS | ||||||
RθJA | Junction-to-ambient thermal resistance | 97.7 | 78.7 | 77.9 | 103.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 59.4 | 45.0 | 44.5 | 37.9 | |
RθJB | Junction-to-board thermal resistance | 52.9 | 46.2 | 45.5 | 54.5 | |
ψJT | Junction-to-top characterization parameter | 21.4 | 18.3 | 18.3 | 3.3 | |
ψJB | Junction-to-board characterization parameter | 52.5 | 45.8 | 45.1 | 53.9 |
PARAMETER | TEST CONDITIONS | VCC | –40°C TO 85°C | –40°C TO 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP | MAX | |||||
VOH | IOH = –100 μA | 2.7 V to 3.6 V | VCC – 0.2 | VCC – 0.2 | V | |||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | |||||||
VOL | IOL = 100 μA | 2.7 V to 3.6 V | 0.2 | 0.2 | V | |||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | |||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±5 | ±5 | μA | |||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±5 | ±5 | μA | |||||
IOZPU | VO = 0.5 to 2.5 V, | OE = don't care | 0 to 1.5 V | ±5 | ±5 | μA | ||||
IOZPD | VO = 0.5 to 2.5 V, | OE = don't care | 1.5 V to 0 | ±5 | ±5 | μA | ||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 100 | 100 | μA | ||||
3.6 V ≤ VI ≤ 5.5 V(2) | 100 | 100 | ||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.7 V to 3.6 V | 100 | 100 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 3.5 | — | pF | |||||
Co | VO = VCC or GND | 3.3 V | 5.5 | — | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A or B | B or A | 6.9 | 1.5 | 5.9 | ns | |
ten | OE | A or B | 8.6 | 1.5 | 7.6 | ns | |
tdis | OE | A or B | 6.8 | 1.5 | 6.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A or B | B or A | 7.4 | 1.5 | 6.4 | ns | |
ten | OE | A or B | 9.1 | 1.5 | 8.1 | ns | |
tdis | OE | A or B | 7.3 | 1.5 | 7.1 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 3.3 V | UNIT | ||
---|---|---|---|---|---|
TYP | |||||
Cpd | Power dissipation capacitance per buffer/driver | Outputs enabled | f = 10 MHz | 40 | pF |
Outputs disabled | 3 |