JAJSMP2 August 2022 SN74LXC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | −40°C to 85°C | 3 | 58 | 1 | 21 | 1 | 17 | 1 | 14 | 1 | 12 | 1 | 11 | ns | ||||||
−40°C to 125°C | 3 | 58 | 1 | 22 | 1 | 18 | 1 | 14 | 1 | 13 | 1 | 11 | |||||||||||
B | A | −40°C to 85°C | 1 | 44 | 1 | 19 | 1 | 16 | 1 | 13 | 1 | 12 | 1 | 11 | |||||||||
−40°C to 125°C | 1 | 44 | 1 | 20 | 1 | 16 | 1 | 13 | 1 | 12 | 1 | 11 | |||||||||||
tdis | Disable time | DIR | A | −40°C to 85°C | 1 | 12 | 1 | 12 | 1 | 12 | 1 | 12 | 1 | 12 | 1 | 12 | ns | ||||||
−40°C to 125°C | 1 | 12 | 1 | 12 | 1 | 12 | 1 | 12 | 1 | 12 | 1 | 12 | |||||||||||
DIR | B | −40°C to 85°C | 5 | 48 | 3 | 26 | 3 | 21 | 1 | 16 | 2 | 16 | 1 | 14 | |||||||||
−40°C to 125°C | 5 | 48 | 3 | 26 | 3 | 22 | 1 | 17 | 2 | 17 | 1 | 15 | |||||||||||
ten | Enable time | DIR | A | −40°C to 85°C | 11 | 87 | 8 | 38 | 7 | 31 | 5 | 24 | 5 | 22 | 4 | 20 | ns | ||||||
−40°C to 125°C | 11 | 87 | 8 | 39 | 7 | 32 | 5 | 25 | 5 | 24 | 4 | 21 | |||||||||||
DIR | B | −40°C to 85°C | 7 | 63 | 5 | 28 | 4 | 24 | 3 | 20 | 3 | 19 | 2 | 18 | |||||||||
−40°C to 125°C | 7 | 63 | 5 | 28 | 4 | 25 | 3 | 21 | 3 | 19 | 2 | 18 |