JAJSMP2 August 2022 SN74LXC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | −40°C to 85°C | 3 | 60 | 1 | 23 | 1 | 19 | 1 | 15 | 1 | 14 | 1 | 13 | ns | ||||||
−40°C to 125°C | 3 | 60 | 1 | 24 | 1 | 19 | 1 | 15 | 1 | 14 | 1 | 13 | |||||||||||
B | A | −40°C to 85°C | 1 | 33 | 1 | 20 | 1 | 18 | 1 | 15 | 1 | 14 | 1 | 14 | |||||||||
−40°C to 125°C | 1 | 33 | 1 | 21 | 1 | 18 | 1 | 15 | 1 | 14 | 1 | 14 | |||||||||||
tdis | Disable time | DIR | A | −40°C to 85°C | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 15 | ns | ||||||
−40°C to 125°C | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 15 | 1 | 15 | |||||||||||
DIR | B | −40°C to 85°C | 5 | 54 | 4 | 30 | 3 | 25 | 2 | 19 | 2 | 18 | 1 | 16 | |||||||||
−40°C to 125°C | 5 | 54 | 4 | 31 | 3 | 26 | 2 | 21 | 2 | 19 | 1 | 17 | |||||||||||
ten | Enable time | DIR | A | −40°C to 85°C | 12 | 82 | 9 | 44 | 8 | 37 | 6 | 29 | 6 | 27 | 5 | 24 | ns | ||||||
−40°C to 125°C | 12 | 82 | 9 | 45 | 8 | 39 | 6 | 31 | 6 | 29 | 5 | 26 | |||||||||||
DIR | B | −40°C to 85°C | 8 | 67 | 6 | 33 | 5 | 29 | 4 | 25 | 4 | 23 | 4 | 22 | |||||||||
−40°C to 125°C | 8 | 67 | 6 | 34 | 5 | 30 | 4 | 26 | 4 | 24 | 4 | 23 |