JAJSMP2 August 2022 SN74LXC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | −40°C to 85°C | 5 | 71 | 3 | 29 | 1 | 24 | 1 | 20 | 1 | 19 | 1 | 19 | ns | ||||||
−40°C to 125°C | 5 | 71 | 3 | 30 | 1 | 25 | 1 | 21 | 1 | 20 | 1 | 20 | |||||||||||
B | A | −40°C to 85°C | 4 | 41 | 3 | 29 | 2 | 27 | 1 | 23 | 1 | 22 | 1 | 21 | |||||||||
−40°C to 125°C | 4 | 41 | 3 | 30 | 2 | 27 | 1 | 24 | 1 | 22 | 1 | 22 | |||||||||||
tdis | Disable time | DIR | A | −40°C to 85°C | 2 | 26 | 2 | 26 | 2 | 26 | 2 | 26 | 2 | 26 | 2 | 26 | ns | ||||||
−40°C to 125°C | 2 | 27 | 2 | 27 | 2 | 27 | 2 | 27 | 2 | 27 | 2 | 27 | |||||||||||
DIR | B | −40°C to 85°C | 8 | 71 | 6 | 38 | 5 | 32 | 3 | 25 | 3 | 24 | 2 | 22 | |||||||||
−40°C to 125°C | 8 | 71 | 6 | 39 | 5 | 34 | 3 | 26 | 3 | 25 | 2 | 23 | |||||||||||
ten | Enable time | DIR | A | −40°C to 85°C | 17 | 106 | 13 | 63 | 12 | 54 | 9 | 44 | 9 | 41 | 8 | 39 | ns | ||||||
−40°C to 125°C | 17 | 106 | 13 | 64 | 12 | 56 | 9 | 45 | 9 | 42 | 8 | 40 | |||||||||||
DIR | B | −40°C to 85°C | 12 | 90 | 10 | 51 | 9 | 45 | 8 | 40 | 7 | 39 | 7 | 39 | |||||||||
−40°C to 125°C | 12 | 90 | 10 | 51 | 9 | 47 | 8 | 42 | 7 | 40 | 7 | 40 |