JAJSMP2 August 2022 SN74LXC1T45-Q1
PRODUCTION DATA
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:

| Parameter | VCCO | RL | CL | S1 | VTP | |
|---|---|---|---|---|---|---|
| tpd | Propagation (delay) time | 1.1 V – 5.5 V | 2 kΩ | 15 pF | Open | N/A |
| ten, tdis | Enable time, disable time | 1.1 V – 1.6 V | 2 kΩ | 15 pF | 2 × VCCO | 0.1 V |
| 1.65 V – 2.7 V | 2 kΩ | 15 pF | 2 × VCCO | 0.15 V | ||
| 3.0 V – 5.5 V | 2 kΩ | 15 pF | 2 × VCCO | 0.3 V | ||
| ten, tdis | Enable time, disable time | 1.1 V – 1.6 V | 2 kΩ | 15 pF | GND | 0.1 V |
| 1.65 V – 2.7 V | 2 kΩ | 15 pF | GND | 0.15 V | ||
| 3.0 V – 5.5 V | 2 kΩ | 15 pF | GND | 0.3 V | ||