JAJSMP2 August 2022 SN74LXC1T45-Q1
PRODUCTION DATA
Figure 8-2 shows the inputs and outputs to this device that have negative clamping diodes.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative voltage and output voltage ratings may be exceeded if the input and output clamp current ratings are observed.