JAJSMP2 August 2022 SN74LXC1T45-Q1
PRODUCTION DATA
PARAMETER | Test Conditions | Supply Voltage (VCCB = VCCA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | ||||
CpdA (2) | A to B | A Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns |
3.2 | 3.4 | 3.5 | 3.7 | 3.9 | 5.1 | pF |
B to A | 19.4 | 19.6 | 19.8 | 20.4 | 21.8 | 25.7 | |||
CpdB (2) | A to B | B Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns |
19.3 | 19.5 | 19.7 | 20.4 | 21.6 | 25.3 | pF |
B to A | 3.3 | 3.5 | 3.6 | 4.0 | 4.4 | 5.0 |