JAJSLQ8A September 2021 – December 2021 SN74LXC1T45
PRODUCTION DATA
Input circuits of the data I/O's are always active even when the device is disabled. It is recommended to keep a valid voltage level at the I/O's to avoid high current consumption. To help avoid floating inputs on the I/O's during disabling, this device has 100-kΩ typical integrated weak dynamic pull-downs on all data I/O's. When the device is disabled, the dynamic pull-downs are activated for only a short period of time to help drive and keep low any floating inputs before the device I/O's become high impedance. If the I/O lines are to be floated after the device is disabled, then it is recommended to keep them at a valid input voltage level using the external pull-downs. This feature is ideal for loads of 30 pF or less. If greater capactive loading is present, then external pull-downs are recommended. If an external pull-up is required, then it should be no larger than 15 kΩ to avoid contention with the 100 kΩ internal pull-down.